Female Arch One-Piece Handle - ,

Item Code: 320036001000E
Polyamide Female Arch Pull Handle is lightweight with between mounting holes for use on access cabinets, display equipment, or similar applications.


Replaces Item No.(s): Essentra 493834

In Stock!

Description
Quantity
Unit Price
Options
Handle Material
:
Polyamide
Thread Size
:
Non-Threaded
Full Material
:
Polyamide
Material
:
Polyamide
Colour
:
Black
Standard Pack: 10

Buy in multiples of: 10

10 : £30.31

Dependent Products

essential solutions
delivered