Female Arch One-Piece Handle - ,

Item Code: 493833
Polyamide Female Arch Pull Handle is lightweight with between mounting holes for use on access cabinets, display equipment, or similar applications.


In Stock!

Description
Quantity
Unit Price
Options
Handle Material
:
Polyamide
Thread Size
:
Non-Threaded
Full Material
:
Polyamide
Material
:
Polyamide
Colour
:
Aluminium
Standard Pack: 50

Order any quantity

1 : £4.74 50 : £2.85 500 : £2.72 1000 : £2.58
essential solutions
delivered