Female Arch One-Piece Handle - ,

Item Code: 34002501E
Polyamide Female Arch Pull Handle is lightweight with between mounting holes for use on access cabinets, display equipment, or similar applications.


Replaces Item No.(s): Essentra 493831

In Stock!

Description
Quantity
Unit Price
Options
Handle Material
:
Polyamide
Thread Size
:
Non-Threaded
Full Material
:
Polyamide
Material
:
Polyamide
Colour
:
Black
Standard Pack: 25

Order any quantity

1 : £6.30 25 : £3.78 250 : £3.71 500 : £3.63
essential solutions
delivered