Female Arch One-Piece Handle - Mount Type: Threaded, Handle Style: Rectangular

Item Code: 08511E
Zinc Alloy Female Arch Pull Handle is lightweight Rectangular with 64.0 mm between mounting holes for use on access cabinets, display equipment, or similar applications. Replaces Item No.(s): Essentra 468243

In Stock!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded
Handle Style
:
Rectangular
Handle Material
:
Zinc Alloy
Overall Length
:
76.0 mm
Handle Finish
:
Chrome Plated
Full Material
:
Die Cast Zinc Alloy
Material
:
Zinc Alloy
Colour
:
Chrome
Brand
:
Mesan
Mounting Hole Distance
:
64.0 mm
Handle Projection
:
16.0 mm
Distance Between Fixing Holes
:
64.0 mm
Thread Size
:
M4
Standard Pack: 50

Order any quantity

1 : £3.25 50 : £1.97 500 : £1.93 1000 : £1.89
essential solutions
delivered