Female Arch One-Piece Handle - Mount Type: Threaded, Handle Style: Angled Bridge

Item Code: 468241
Zinc Alloy Female Arch Pull Handle is lightweight Angled Bridge with 96.0 mm between mounting holes for use on access cabinets, display equipment, or similar applications.


In Production!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded
Handle Style
:
Angled Bridge
Handle Material
:
Zinc Alloy
Overall Height
:
28.5 mm
Handle Finish
:
Black Powder Coated
Full Material
:
Die Cast Zinc Alloy
Material
:
Zinc Alloy
Colour
:
Black
Brand
:
Mesan
Handle Tube Diameter
:
5.0 mm
Mounting Hole Distance
:
96.0 mm
Handle Projection
:
23.5 mm
Distance Between Fixing Holes
:
96.0 mm
Thread Size
:
M4
Overall Length
:
117.0 mm
Standard Pack: 50

Order any quantity

1 : £5.16 50 : £3.11 500 : £2.95 1000 : £2.79
essential solutions
delivered