Female Arch One-Piece Handle - Mount Type: Threaded, Handle Style: Angled Bridge

Item Code: 08411E
Zinc Alloy Female Arch Pull Handle is lightweight Angled Bridge with 96.0 mm between mounting holes for use on access cabinets, display equipment, or similar applications. Replaces Item No.(s): Essentra 468239

In Stock!

Description
Quantity
Unit Price
Options
Mount Type
:
Threaded
Handle Style
:
Angled Bridge
Handle Material
:
Zinc Alloy
Overall Height
:
28.5 mm
Handle Finish
:
Chrome Plated
Full Material
:
Die Cast Zinc Alloy
Material
:
Zinc Alloy
Colour
:
Chrome
Brand
:
Mesan
Handle Tube Diameter
:
5.0 mm
Mounting Hole Distance
:
96.0 mm
Handle Projection
:
23.5 mm
Distance Between Fixing Holes
:
96.0 mm
Thread Size
:
M4
Overall Length
:
117.0 mm
Standard Pack: 50

Order any quantity

1 : £5.47 50 : £3.30 500 : £3.23 1000 : £3.16
essential solutions
delivered