Straight-Arm Fold-Down Crank Handle: Radius: 90°, Handle Style: Fold-away handle

Item Code: 1219298
Reinforced Polyamide Based (PA) Technopolymer Fold-Down Straight-Arm 90° radius Fold-away handle Crank Handle is ideal for use in mechanical assemblies or similar applications.


In Stock!

Description
Quantity
Unit Price
Options
Radius
:
90°
Handle Style
:
Fold-away handle
Handle Material
:
Reinforced Polyamide Based (PA) Technopolymer
Overall Length
:
128.0 mm
Finish
:
Matt
Colour
:
Black
Brand
:
N/A
Handle Height
:
65.0 mm
Body Diameter
:
34.0 mm
Body Height
:
10.0 mm
Standard Pack: 1

Buy in multiples of: 1

1 : £36.16 40 : £35.43
essential solutions
delivered