Control Hand Wheel With Handle: 375.0 mm Diameter, 2 Spokes, Upright Handle Handle

Item Code: 1219221
Black High Resilience Polypropylene Based (PP) Technopolymer Control Hand Wheel with Upright Handle handle and Reamed Hole hub provides good leverage when adjusting and calibrating.


In Stock!

Description
Quantity
Unit Price
Options
Hand Wheel Diameter
:
375.0 mm
Number of Spokes
:
2
Hand Wheel Style
:
With Handle
Handle Type
:
Upright Handle
Hole Type
:
Reamed Hole
Wheel Type
:
Two-Spoke
Wheel Material
:
High Resilience Polypropylene Based (PP) Technopolymer
Colour
:
Black
Full Material
:
High Resilience Polypropylene Based (PP) Technopolymer
Overall Height
:
177.0 mm
Brand
:
N/A
Handle Height
:
90.0 mm
Height Under Wheel
:
43.0 mm
Hand Wheel Height
:
87.0 mm
Hub Diameter
:
81.0 mm
Hole Size
:
26.0 mm
Standard Pack: 1

Buy in multiples of: 1

1 : £84.13
essential solutions
delivered