Mushroom Knob: 50.0 mm Diameter, M8 Threads, Threaded Stud

Item Code: 1219153
Polypropylene Mushroom Knob has a 50.0 mm diameter and M8 Threaded Stud. The mushroom design provides a comfortable grip.


In Stock!

Description
Quantity
Unit Price
Options
Knob Diameter
:
50.0 mm
Thread Size
:
M8
Mount Type
:
Threaded Stud
Mounting Method
:
Threaded
Knob Style
:
Mushroom
Knob Material
:
Polypropylene
Finish
:
Matt
Colour
:
Black
Brand
:
N/A
Knob Height
:
64.0 mm
Weight
:
86.0 g
Stem Diameter
:
37.0 mm
Thread Length
:
20.0 mm
Standard Pack: 1

Buy in multiples of: 1

1 : £6.50 100 : £6.37
essential solutions
delivered