Snail Clip: Hole Mount, 34.0 mmH x 60.0 mmL x 35.0 mmW, PC

Item Code: 496960
PC 34.0 mmH x 60.0 mmL x 35.0 mmW Snail Clip has an Hole flat front for mounting promotional offers when clipped onto shelves.


In Production!

Description
Quantity
Unit Price
Options
Mounting Method
:
Hole
Height
:
34.0 mm
Length
:
60.0 mm
Width
:
35.0 mm
Material
:
PC
Full Material
:
Polycarbonate
Standard Pack: 300

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered