Snail Clip: Adhesive Mount, 34.0 mmH x 62.0 mmL x 35.0 mmW, PC

Item Code: 496956
PC 34.0 mmH x 62.0 mmL x 35.0 mmW Snail Clip has an Adhesive flat front for mounting promotional offers when clipped onto shelves.


In Stock!

Description
Quantity
Unit Price
Options
Mounting Method
:
Adhesive
Height
:
34.0 mm
Length
:
62.0 mm
Width
:
35.0 mm
Material
:
PC
Full Material
:
Polycarbonate
Standard Pack: 300

Order any quantity

1 : £2.92 50 : £1.95 300 : £1.76 500 : £1.67 1000 : £1.58
essential solutions
delivered