Transparent Shelf Wobblers

Transparent Shelf Wobblers give the illusion of printed materials hanging freely in the air while continually moving. These wobblers have foam or film adhesive to attach to flat or uneven surfaces.


In Stock!

Free sample available
Refine By Clear Filters

Adhesive Type

Overall Length

Overall Width


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Adhesive Type
:
Film
Overall Length
:
150.0 mm
Overall Width
:
15.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 1000

Order any quantity

1 : £0.354 100 : £0.176 500 : £0.0842 1000 : £0.0531 10000 : £0.052 20000 : £0.051 For large quantities click 'Request Quote'

In Stock!

Adhesive Type
:
Foam
Overall Length
:
150.0 mm
Overall Width
:
15.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 1000

Order any quantity

1 : £0.393 100 : £0.197 500 : £0.0939 1000 : £0.0593 10000 : £0.0581 20000 : £0.0569 For large quantities click 'Request Quote'

In Stock!

Adhesive Type
:
Film
Overall Length
:
200.0 mm
Overall Width
:
15.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 1000

Order any quantity

1 : £0.374 100 : £0.187 500 : £0.0891 1000 : £0.0562 10000 : £0.0551 20000 : £0.0539 For large quantities click 'Request Quote'

In Stock!

Adhesive Type
:
Film
Overall Length
:
140.0 mm
Overall Width
:
10.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 5000

Order any quantity

1 : £0.22 50 : £0.146 500 : £0.139 1000 : £0.133 5000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Adhesive Type
:
Film
Overall Length
:
140.0 mm
Overall Width
:
20.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 2500

Order any quantity

1 : £0.212 50 : £0.142 500 : £0.134 1000 : £0.127 2500 : £0.113 For large quantities click 'Request Quote'

In Stock!

Adhesive Type
:
Foam
Overall Length
:
100.0 mm
Overall Width
:
15.0 mm
Wobbler Shape
:
Parallel
Material
:
PET
Colour
:
Clear
Full Material
:
Polyethylene Terephthalate
Standard Pack: 500

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
essential solutions
delivered