Hanging Strips

Hanging strips are designed with a number of slots for displaying items with hang tags, hooks, or clips. These versatile strips are ideal for cross-merchandising or in limited spaces.


In Stock!

Free sample available
Refine By Clear Filters

Length

More OptionsLess Options(2)

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Height
:
35.0 mm
Length
:
630.0 mm
Width
:
35.0 mm
Material
:
PP
Full Material
:
Polypropylene
Minimum Number of Clips
:
12
Standard Pack: 50

Buy in multiples of: 50

50 : £1.08 600 : £1.06 For large quantities click 'Request Quote'

In Stock!

Distance Between Slots
:
47.0 mm
Number of Slots
:
9
Length
:
510.0 mm
Width
:
40.0 mm
Material
:
PA
Full Material
:
Polypropylene
Standard Pack: 50

Buy in multiples of: 50

50 : £0.584 750 : £0.572 For large quantities click 'Request Quote'

In Stock!

Height
:
40.0 mm
Length
:
832.0 mm
Width
:
40.0 mm
Material
:
PP
Full Material
:
Polypropylene
Minimum Number of Clips
:
12
Standard Pack: 50

Buy in multiples of: 50

50 : £0.584 900 : £0.572 For large quantities click 'Request Quote'

In Stock!

Height
:
40.0 mm
Length
:
711.0 mm
Width
:
40.0 mm
Material
:
PP
Full Material
:
Polypropylene
Minimum Number of Clips
:
10
Standard Pack: 50

Buy in multiples of: 50

50 : £0.654 600 : £0.641 For large quantities click 'Request Quote'

In Production!

Height
:
40.0 mm
Length
:
448.0 mm
Width
:
40.0 mm
Material
:
PP
Full Material
:
Polypropylene
Minimum Number of Clips
:
6
Standard Pack: 50

Buy in multiples of: 50

50 : £0.438 950 : £0.429 For large quantities click 'Request Quote'

In Stock!

Height
:
52.0 mm
Length
:
700.0 mm
Width
:
52.0 mm
Material
:
PP
Full Material
:
Polypropylene
Minimum Number of Clips
:
12
Standard Pack: 50

Buy in multiples of: 50

50 : £0.84 500 : £0.823 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered