Steel Discs

Adhesive-backed steel discs are easily applied to ceiling to easily construct overhead displays. Once the steel disc is applied, hang promotional or marketing materials using a display magnet or magnetic holder.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Diameter
:
25.0 mm
Mounting Method
:
Magnetic
Standard Pack: 100

Buy in multiples of: 100

100 : £0.268 1000 : £0.263 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered