Display Magnets

Display Magnets are surrounded by a durable white shell to create an attractive holder for point of sale or marketing material displays. Use with adhesive steel discs to create a magnetic display on any surface.


In Stock!

Free sample available
Refine By Clear Filters

Base Diameter

Pull Force


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Magnet Attatchment
Magnet Material
:
Ferrite
Base Shape
:
Round
Pull Force
:
4.0 kg
Overall Diameter
:
25.0 mm
Overall Length
:
25.0 mm
Overall Width
:
25.0 mm
Colour
:
White
Base Diameter
:
25.0 mm
Standard Pack: 100

Order any quantity

1 : £6.92 10 : £3.45 50 : £1.66 100 : £1.04 1000 : £1.02 2000 : £0.999 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Magnet Attatchment
Magnet Material
:
Ferrite
Base Shape
:
Round
Pull Force
:
8.0 kg
Overall Diameter
:
32.0 mm
Overall Length
:
32.0 mm
Overall Width
:
32.0 mm
Colour
:
White
Base Diameter
:
32.0 mm
Standard Pack: 100

Order any quantity

1 : £7.49 10 : £3.75 50 : £1.80 100 : £1.12 1000 : £1.10 2000 : £1.08 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Magnet Attatchment
Magnet Material
:
Ferrite
Base Shape
:
Round
Pull Force
:
12.0 kg
Overall Diameter
:
40.0 mm
Overall Length
:
40.0 mm
Overall Width
:
40.0 mm
Colour
:
White
Base Diameter
:
40.0 mm
Standard Pack: 100

Order any quantity

1 : £9.79 10 : £4.90 50 : £2.35 100 : £1.47 1000 : £1.44 2000 : £1.41 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Magnet Attatchment
Magnet Material
:
Ferrite
Base Shape
:
Round
Pull Force
:
22.0 kg
Overall Diameter
:
50.0 mm
Overall Length
:
50.0 mm
Overall Width
:
50.0 mm
Colour
:
White
Base Diameter
:
50.0 mm
Standard Pack: 100

Order any quantity

1 : £20.75 10 : £10.37 50 : £4.97 100 : £3.14 1000 : £3.07 2000 : £3.01 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered