Photo Clips

Photo Clips are available in transparent, white, or grey in screw mount or nail mount styles. These clips securely mount pictures, paintings, and other wall decorations.


In Stock!

Free sample available
Refine By Clear Filters

Overall Height

Overall Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Height
:
10.0 mm
Overall Length
:
15.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
Sealon
Colour
:
Natural
Standard Pack: 250

Buy in multiples of: 250

250 : £0.112 500 : £0.11 1000 : £0.108 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
10.0 mm
Overall Length
:
15.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
Sealon
Colour
:
Natural
Standard Pack: 250

Buy in multiples of: 250

250 : £0.118 500 : £0.115 1000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
10.0 mm
Overall Length
:
15.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
Sealon
Colour
:
Natural
Standard Pack: 250

Buy in multiples of: 250

250 : £0.124 500 : £0.122 1000 : £0.119 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
10.0 mm
Overall Length
:
15.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
Sealon
Colour
:
Natural
Standard Pack: 250

Buy in multiples of: 250

250 : £0.128 500 : £0.126 1000 : £0.123 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
10.0 mm
Overall Length
:
15.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
Sealon
Colour
:
Natural
Standard Pack: 250

Buy in multiples of: 250

250 : £0.137 500 : £0.134 1000 : £0.131 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.207 500 : £0.203 1000 : £0.198 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.219 500 : £0.215 1000 : £0.211 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.236 500 : £0.232 1000 : £0.227 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.247 500 : £0.242 1000 : £0.237 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.249 500 : £0.244 1000 : £0.239 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.275 500 : £0.269 1000 : £0.264 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.287 500 : £0.282 1000 : £0.276 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
White
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.299 500 : £0.293 1000 : £0.287 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.236 500 : £0.232 1000 : £0.227 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.249 500 : £0.244 1000 : £0.239 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.287 500 : £0.282 1000 : £0.276 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.207 500 : £0.203 1000 : £0.198 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.313 500 : £0.306 1000 : £0.30 For large quantities click 'Request Quote'

In Stock!

Overall Height
:
16.0 mm
Overall Length
:
25.0 mm
Mounting Method
:
Screw
Adjustability
:
Non-Adjustable
Material
:
PP
Colour
:
Grey
Full Material
:
Polypropylene
Standard Pack: 100

Buy in multiples of: 100

100 : £0.247 500 : £0.242 1000 : £0.237 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered