Ceiling to Floor Cable Kit: 26.0 mm Overall Diameter, 17.0 mm Overall Height, Brass

Item Code: 497393
497393


In Stock!

Description
Quantity
Unit Price
Options
Overall Diameter
:
26.0 mm
Overall Height
:
17.0 mm
Material
:
Brass
Full Material
:
Brass
Finish
:
Chrome
Standard Pack: 1

Buy in multiples of: 1

1 : £15.45 28 : £15.15
essential solutions
delivered