Cord Pulls

Cord Pulls are made of durable white LDPE for a decorative and practical way to finish cord ends. These cord pulls are available in four different styles to suit a wide range of applications.


In Stock!

Free sample available
Refine By Clear Filters

Outside Diameter

Inside Diameter

Overall Height


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Outside Diameter
:
12.7 mm
Inside Diameter
:
3.8 mm
Overall Height
:
14.3 mm
Colour
:
White
Material
:
LDPE
Pull Shape
:
Concave Bell
Full Material
:
Low Density Polyethylene
Standard Pack: 20000

Order any quantity

1 : £0.209 2000 : £0.104 10000 : £0.0495 20000 : £0.0313 200000 : £0.0306 400000 : £0.03 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
15.9 mm
Inside Diameter
:
5.3 mm
Overall Height
:
17.8 mm
Colour
:
White
Material
:
LDPE
Pull Shape
:
Convex Bell
Full Material
:
Low Density Polyethylene
Standard Pack: 10000

Order any quantity

1 : £0.269 1000 : £0.135 5000 : £0.064 10000 : £0.0404 100000 : £0.0396 200000 : £0.0388 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
17.9 mm
Inside Diameter
:
4.0 mm
Overall Height
:
17.9 mm
Colour
:
White
Material
:
LDPE
Pull Shape
:
Concave Bell
Full Material
:
Low Density Polyethylene
Standard Pack: 10000

Order any quantity

1 : £0.316 1000 : £0.158 5000 : £0.0753 10000 : £0.0475 100000 : £0.0465 200000 : £0.0456 For large quantities click 'Request Quote'

In Stock!

Outside Diameter
:
5.5 mm
Inside Diameter
:
3.2 mm
Overall Height
:
14.3 mm
Colour
:
White
Material
:
LDPE
Pull Shape
:
Barrel
Full Material
:
Low Density Polyethylene
Standard Pack: 20000

Order any quantity

1 : £0.209 2000 : £0.104 10000 : £0.0495 20000 : £0.0313 200000 : £0.0306 400000 : £0.03 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered