Menu Search

Raised Face Flange Protector Plugs

In stock

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Compatible Nominal Pipe Sizes (All) Maximum Plug Diameter View
£ 4.2579 - £ 9.8061 In production
253.9 mm
328.3 mm
ANSI 10"
257.8 mm
£ 1.1979 - £ 2.6954 7 In stock
101.5 mm
166.4 mm
ANSI 4"
104 mm
£ 3.3953 - £ 7.8038 In production
203.2 mm
279.9 mm
ANSI 8"
205 mm
£ 0.8899 - £ 2.01 In production
77 mm
132 mm
ANSI 3"
79 mm
£ 1.6429 - £ 3.7222 318 In stock
126.7 mm
189.9 mm
ANSI 5"
129 mm
£ 0.4723 - £ 1.073 3598 In stock
28.2 mm
52.8 mm
ANSI 1"
29.4 mm
£ 5.1204 - £ 11.8598 37 In stock
305.1 mm
386.5 mm
ANSI 12"
308.7 mm
£ 0.6777 - £ 1.5351 In production
63.2 mm
109.6 mm
ANSI 2-1/2"
63.8 mm
£ 0.6585 - £ 1.4914 217 In stock
52.1 mm
96.6 mm
ANSI 2"
52.7 mm
Flange Protector 253.9 mm 257.8 mm PE Black

FPR10A

Price Range
£ 9.8061 - £ 4.2579

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 10"
  • Flange Thickness
    4.3 mm
  • Height Under Flange
    33.8 mm
Flange Protector 101.5 mm 104 mm PE Black

FPR4A

Price Range
£ 2.6954 - £ 1.1979

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 4"
  • Flange Thickness
    3.3 mm
  • Height Under Flange
    23.5 mm
Flange Protector 203.2 mm 205 mm PE Black

FPR8A

Price Range
£ 7.8038 - £ 3.3953

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8"
  • Flange Thickness
    3.7 mm
  • Height Under Flange
    32.4 mm
Flange Protector 77 mm 79 mm PE Black

FPR3A

Price Range
£ 2.01 - £ 0.8899

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 3"
  • Flange Thickness
    3.4 mm
  • Height Under Flange
    18.5 mm
Flange Protector 126.7 mm 129 mm PE Black

FPR5A

Price Range
£ 3.7222 - £ 1.6429

Stock Levels
318 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 5"
  • Flange Thickness
    3.2 mm
  • Height Under Flange
    27.2 mm
Flange Protector 28.2 mm 29.4 mm PE Black

FPR1A

Price Range
£ 1.073 - £ 0.4723

Stock Levels
3598 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1"
  • Flange Thickness
    3.8 mm
  • Height Under Flange
    9.5 mm
Flange Protector 305.1 mm 308.7 mm PE Black

FPR12A

Price Range
£ 11.8598 - £ 5.1204

Stock Levels
37 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 12"
  • Flange Thickness
    4.2 mm
  • Height Under Flange
    33.8 mm
Flange Protector 63.2 mm 63.8 mm PE Black

FPR2-1/2A

Price Range
£ 1.5351 - £ 0.6777

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2-1/2"
  • Flange Thickness
    3.3 mm
  • Height Under Flange
    12.2 mm
Flange Protector 52.1 mm 52.7 mm PE Black

FPR2A

Price Range
£ 1.4914 - £ 0.6585

Stock Levels
217 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2"
  • Flange Thickness
    3.6 mm
  • Height Under Flange
    11.2 mm