For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue