Pipe Chocks

Pipe chocks are used to help secure pipe during transit and stacking during storage. The durable LDPE material is resilient to environmental conditions. Nails included to secure the pipe chocks.


In Stock!

Free sample available
Refine By Clear Filters

Overall Width

Overall Length

Overall Height


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Width
:
69.8 mm
Overall Length
:
114.3 mm
Overall Height
:
50.8 mm
Special Features (All)
:
Nails included
Material
:
LDPE
Colour
:
Orange
Full Material
:
Low Density Polyethylene
Standard Pack: 50

Order any quantity

1 : £1.93 50 : £1.30 250 : £1.23 500 : £1.17 750 : £1.11 1000 : £1.04 For large quantities click 'Request Quote'

In Stock!

Overall Width
:
88.9 mm
Overall Length
:
203.2 mm
Overall Height
:
76.2 mm
Special Features (All)
:
Nails included
Material
:
LDPE
Colour
:
Orange
Full Material
:
Low Density Polyethylene
Standard Pack: 20

Order any quantity

1 : £4.62 20 : £3.12 100 : £2.96 200 : £2.80 300 : £2.64 400 : £2.49 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered