Menu Search

Adhesive Full Face Flange Protectors

In stock

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Size View
£ 2.7655 - £ 6.3919 823 In stock
152.4 mm
£ 1.2308 - £ 2.7724 98 In stock
63.5 mm
£ 0.779 - £ 1.7661 100 In stock
31.8 mm
£ 1.3691 - £ 3.1061 1339 In stock
76.2 mm
£ 28.5457 - £ 29.1207 In production
609.6 mm
£ 20.9198 - £ 21.796 In production
508 mm
£ 42.3188 - £ 43.1951 In production
762 mm
£ 1.903 - £ 4.287 547 In stock
101.6 mm
£ 45.7416 - £ 46.6726 20 In stock
914.4 mm
£ 2.2864 - £ 5.2881 In production
127.0 mm
£ 19.0168 - £ 19.8108 10 In stock
406.4 mm
£ 7.4889 - £ 16.9169 145 In stock
304.8 mm
£ 15.9774 - £ 16.6482 In production
457.2 mm
£ 0.6845 - £ 1.5479 100 In stock
19.1 mm
£ 0.6941 - £ 1.571 145 In stock
25.4 mm
£ 4.0114 - £ 9.0617 275 In stock
203.2 mm
£ 0.8652 - £ 1.9561 250 In stock
38.1 mm
£ 0.6489 - £ 1.4683 110 In stock
12.7 mm
PG150-10A £ 5.5448 - £ 12.5786 24 In stock
254 mm
£ 1.1527 - £ 2.6184 296 In stock
50.8 mm
  • of 2
Adhesive Disc 152.4 mm 279.4 mm PE Black

PG150-6A

Price Range
£ 6.3919 - £ 2.7655

Stock Levels
823 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    279.4 mm
  • Compatible Nominal Pipe Size
    152.4 mm
Adhesive Disc 63.5 mm 177.8 mm PE Black

PG150-2-1/2A

Price Range
£ 2.7724 - £ 1.2308

Stock Levels
98 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    177.8 mm
  • Compatible Nominal Pipe Size
    63.5 mm
Adhesive Disc 31.8 mm 117.5 mm PE Black

PG150-1-1/4A

Price Range
£ 1.7661 - £ 0.779

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    117.5 mm
  • Compatible Nominal Pipe Size
    31.8 mm
Adhesive Disc 76.2 mm 190.5 mm PE Black

PG150-3A

Price Range
£ 3.1061 - £ 1.3691

Stock Levels
1339 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    190.5 mm
  • Compatible Nominal Pipe Size
    76.2 mm
Adhesive Disc 609.6 mm 812.8 mm PE Black

PG150-24A

Price Range
£ 29.1207 - £ 28.5457

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    812.8 mm
  • Compatible Nominal Pipe Size
    609.6 mm
Adhesive Disc 508 mm 698.5 mm PE Black

PG150-20A

Price Range
£ 21.796 - £ 20.9198

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    698.5 mm
  • Compatible Nominal Pipe Size
    508 mm
Adhesive Disc 762 mm 984.3 mm PE Black

PG150-30A

Price Range
£ 43.1951 - £ 42.3188

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    984.3 mm
  • Compatible Nominal Pipe Size
    762 mm
Adhesive Disc 101.6 mm 228.6 mm PE Black

PG150-4A

Price Range
£ 4.287 - £ 1.903

Stock Levels
547 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    228.6 mm
  • Compatible Nominal Pipe Size
    101.6 mm
Adhesive Disc 914.4 mm 1168.4 mm PE Black

PG150-36A

Price Range
£ 46.6726 - £ 45.7416

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    1168.4 mm
  • Compatible Nominal Pipe Size
    914.4 mm
Adhesive Disc 127.0 mm 254.0 mm PE Black

PG150-5A

Price Range
£ 5.2881 - £ 2.2864

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    254.0 mm
  • Compatible Nominal Pipe Size
    127.0 mm
Adhesive Disc 406.4 mm 596.9 mm PE Black

PG150-16A

Price Range
£ 19.8108 - £ 19.0168

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    596.9 mm
  • Compatible Nominal Pipe Size
    406.4 mm
Adhesive Disc 304.8 mm 482.6 mm PE Black

PG150-12A

Price Range
£ 16.9169 - £ 7.4889

Stock Levels
145 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    482.6 mm
  • Compatible Nominal Pipe Size
    304.8 mm
Adhesive Disc 457.2 mm 635.0 mm PE Black

PG150-18A

Price Range
£ 16.6482 - £ 15.9774

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    635.0 mm
  • Compatible Nominal Pipe Size
    457.2 mm
Adhesive Disc 19.1 mm 98.4 mm PE Black

PG150-3/4A

Price Range
£ 1.5479 - £ 0.6845

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    98.4 mm
  • Compatible Nominal Pipe Size
    19.1 mm
Adhesive Disc 25.4 mm 108.0 mm PE Black

PG150-1A

Price Range
£ 1.571 - £ 0.6941

Stock Levels
145 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    108.0 mm
  • Compatible Nominal Pipe Size
    25.4 mm
Adhesive Disc 203.2 mm 342.9 mm PE Black

PG150-8A

Price Range
£ 9.0617 - £ 4.0114

Stock Levels
275 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    342.9 mm
  • Compatible Nominal Pipe Size
    203.2 mm
Adhesive Disc 38.1 mm 127.0 mm PE Black

PG150-1-1/2A

Price Range
£ 1.9561 - £ 0.8652

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    127.0 mm
  • Compatible Nominal Pipe Size
    38.1 mm
Adhesive Disc 12.7 mm 88.9 mm PE Black

PG150-1/2A

Price Range
£ 1.4683 - £ 0.6489

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    88.9 mm
  • Compatible Nominal Pipe Size
    12.7 mm
Adhesive Disc 254 mm 406.4 mm PE Black

PG150-10A

Price Range
£ 12.5786 - £ 5.5448

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    406.4 mm
  • Compatible Nominal Pipe Size
    254 mm
Adhesive Disc 50.8 mm 152.4 mm PE Black

PG150-2A

Price Range
£ 2.6184 - £ 1.1527

Stock Levels
296 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    152.4 mm
  • Compatible Nominal Pipe Size
    50.8 mm
Adhesive Disc 88.9 mm 215.9 mm PE Black

PG150-3-1/2A

Price Range
£ 3.5682 - £ 1.4923

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    215.9 mm
  • Compatible Nominal Pipe Size
    88.9 mm
Adhesive Disc 355.6 mm 533.4 mm PE Black

PG150-14A

Price Range
£ 19.0305 - £ 18.2637

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    533.4 mm
  • Compatible Nominal Pipe Size
    355.6 mm