Modular Cable Entry Plate

Modular Cable Entry Plates provide a tool-free, adaptable and time saving solution for installing cables into a housing wall. The modular structure (up to 5 separate rows containing 25 grommets in total) provides a completely flexible solution allowing users to add and/or remove our range of Plate Mounted Membrane Entry Grommets that come in a range of 8 different cable diameter sizes and can be found for sale in our Membrane Entry Grommets range.


In Stock!

Refine By Clear Filters

Number of Holes

More OptionsLess Options(1)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Plate Height
:
63.0 mm
Plate Length
:
153.0 mm
Plate Width
:
32.3 mm
For Use With
:
1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Number of Holes
:
5
Temperature Range
:
-30 to 100 °C
Standard Pack: 1

Buy in multiples of: 1

1 : £11.09 5 : £10.87 10 : £10.64 For large quantities click 'Request Quote'

In Stock!

Plate Height
:
85.5 mm
Plate Length
:
153.0 mm
Plate Width
:
32.3 mm
For Use With
:
1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Number of Holes
:
10
Temperature Range
:
-30 to 100 °C
Standard Pack: 1

Buy in multiples of: 1

1 : £16.64 5 : £16.31 10 : £15.98 For large quantities click 'Request Quote'

In Production!

Plate Height
:
108.0 mm
Plate Length
:
153.0 mm
Plate Width
:
32.3 mm
For Use With
:
1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Number of Holes
:
15
Temperature Range
:
-30 to 100 °C
Standard Pack: 1

Buy in multiples of: 1

1 : £22.18 5 : £21.73 10 : £21.29 For large quantities click 'Request Quote'

In Stock!

Plate Height
:
130.5 mm
Plate Length
:
153.0 mm
Plate Width
:
32.3 mm
For Use With
:
1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Number of Holes
:
12
Temperature Range
:
-30 to 100 °C
Standard Pack: 1

Buy in multiples of: 1

1 : £27.73 5 : £27.18 10 : £26.62 For large quantities click 'Request Quote'

In Stock!

Plate Height
:
153.0 mm
Plate Length
:
153.0 mm
Plate Width
:
32.3 mm
For Use With
:
1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539
Number of Holes
:
25
Temperature Range
:
-30 to 100 °C
Standard Pack: 1

Buy in multiples of: 1

1 : £33.28 5 : £32.62 10 : £31.95 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered