IP67 Sealing Grommets

IP67 Grommets provide a dust and watertight seal. They are suitable for external applications.Acting as a blanking plug until a cable is installed.They can withstand vibrations.


In Stock!

Free sample available
Refine By Clear Filters

Minimum Compatible Cable Diameter

More OptionsLess Options(10)

Maximum Compatible Cable Diameter

More OptionsLess Options(7)

Minimum Panel Thickness

Maximum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
PG7
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
12.7 mm
Head Height
:
6.8 mm
Compatible Cable Diameter Range
:
3.0 - 5.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 1000

Order any quantity

1 : £0.749 500 : £0.358 1000 : £0.226 5000 : £0.221 10000 : £0.217 25000 : £0.212 50000 : £0.208 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG7
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
12.5 mm
Head Height
:
6.8 mm
Compatible Cable Diameter Range
:
3.0 - 5.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 1000

Order any quantity

1 : £1.35 500 : £0.64 1000 : £0.404 5000 : £0.318 10000 : £0.278 25000 : £0.245 50000 : £0.225 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG29
Head Diameter
:
46.0 mm
Compatible Hole Diameter
:
38.0 mm
Head Height
:
6.5 mm
Compatible Cable Diameter Range
:
20.0 - 24.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 100

Order any quantity

1 : £0.558 100 : £0.53 1000 : £0.519 5000 : £0.509 10000 : £0.498 25000 : £0.488 50000 : £0.477 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG36
Head Diameter
:
57.5 mm
Compatible Hole Diameter
:
48.0 mm
Head Height
:
8.0 mm
Compatible Cable Diameter Range
:
25.0 - 32.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 100

Order any quantity

1 : £1.35 100 : £1.28 1000 : £1.26 5000 : £1.23 10000 : £1.21 25000 : £1.18 50000 : £1.15 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG11
Head Diameter
:
24.0 mm
Compatible Hole Diameter
:
19.0 mm
Head Height
:
6.0 mm
Compatible Cable Diameter Range
:
7.0 - 10.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 1000

Order any quantity

1 : £3.34 500 : £1.60 1000 : £1.01 5000 : £0.986 10000 : £0.966 25000 : £0.946 50000 : £0.925 For large quantities click 'Request Quote'

In Production!

Compatible Thread Sizes (All)
:
PG16
Head Diameter
:
28.0 mm
Compatible Hole Diameter
:
23.0 mm
Head Height
:
6.1 mm
Compatible Cable Diameter Range
:
10.0 - 14.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 500

Order any quantity

1 : £2.20 500 : £1.66 1000 : £1.63 5000 : £1.60 10000 : £1.56 25000 : £1.53 50000 : £1.50 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG-9
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
16.0 mm
Head Height
:
6.2 mm
Compatible Cable Diameter Range
:
5.0 - 7.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 1000

Order any quantity

1 : £1.46 500 : £0.699 1000 : £0.441 5000 : £0.432 10000 : £0.423 25000 : £0.415 50000 : £0.406 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG21
Head Diameter
:
33.8 mm
Compatible Hole Diameter
:
29.0 mm
Head Height
:
6.1 mm
Compatible Cable Diameter Range
:
14.0 - 20.0 mm
Specifications/Standards (All)
:
IP67
Standard Pack: 250

Order any quantity

1 : £2.59 250 : £2.23 1000 : £2.18 5000 : £2.14 10000 : £2.09 25000 : £2.05 50000 : £2.00 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG7
Compatible Hole Diameter
:
12.5 mm
Compatible Cable Diameter Range
:
4.0 - 7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 1000

Order any quantity

1 : £4.24 100 : £2.12 500 : £1.01 1000 : £0.637 10000 : £0.605 20000 : £0.575 For large quantities click 'Request Quote'

In Production!

Colour
:
Grey
Compatible Thread Sizes (All)
:
M12
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Full Material
:
Halogen Free EPDM
Compatible Cable Diameter Range
:
4.0 - 7.0 mm
Head Style
:
Round
Panel Thickness Range
:
0.5 -
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.157 500 : £0.154 1000 : £0.151 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
4.0 - 7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.157 500 : £0.154 1000 : £0.151 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M12
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
4.0 - 7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.157 500 : £0.154 1000 : £0.151 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG7
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
3.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.166 500 : £0.163 1000 : £0.16 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG7
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
3.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.166 500 : £0.163 1000 : £0.16 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG7
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
3.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.166 500 : £0.163 1000 : £0.16 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M16
Head Diameter
:
25.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.16 500 : £0.157 1000 : £0.154 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M16
Head Diameter
:
25.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.16 500 : £0.157 1000 : £0.154 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M16
Head Diameter
:
25.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.16 500 : £0.157 1000 : £0.154 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG9
Head Diameter
:
30.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.173 500 : £0.169 1000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG9
Head Diameter
:
30.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.173 500 : £0.169 1000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG9
Head Diameter
:
30.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
5.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.173 500 : £0.169 1000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M20
Head Diameter
:
38.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
8.0 - 13.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.217 500 : £0.213 1000 : £0.209 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M20
Head Diameter
:
38.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
8.0 - 13.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.217 500 : £0.213 1000 : £0.209 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M20
Head Diameter
:
25.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
8.0 - 13.0 mm
Head Style
:
Round
Panel Thickness Range
:
1.0 -
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.217 500 : £0.213 1000 : £0.209 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG11
Head Diameter
:
48.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.21 500 : £0.206 1000 : £0.201 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG11
Head Diameter
:
48.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.21 500 : £0.206 1000 : £0.201 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG11
Head Diameter
:
48.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
7.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.21 500 : £0.206 1000 : £0.201 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M25
Head Diameter
:
60.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.359 500 : £0.352 1000 : £0.345 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M25
Head Diameter
:
60.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.359 500 : £0.352 1000 : £0.345 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M25
Head Diameter
:
60.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.359 500 : £0.352 1000 : £0.345 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG16
Head Diameter
:
73.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.317 500 : £0.311 1000 : £0.304 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG16
Head Diameter
:
73.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.317 500 : £0.311 1000 : £0.304 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG16
Head Diameter
:
73.5 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
10.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 50

Buy in multiples of: 50

50 : £0.317 500 : £0.311 1000 : £0.304 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M32
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
15.0 - 20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.624 250 : £0.612 500 : £0.599 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M32
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
15.0 - 20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.625 250 : £0.613 500 : £0.60 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M32
Head Diameter
:
20.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
15.0 - 20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.624 250 : £0.612 500 : £0.599 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG21
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
14.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.467 250 : £0.458 500 : £0.449 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG21
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
14.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.467 250 : £0.458 500 : £0.449 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG21
Head Diameter
:
21.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
14.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £0.467 250 : £0.458 500 : £0.449 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M40
Head Diameter
:
24.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
19.0 - 28.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.33 250 : £1.30 500 : £1.27 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M40
Head Diameter
:
24.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
19.0 - 28.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.33 250 : £1.30 500 : £1.27 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M40
Head Diameter
:
24.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
19.0 - 28.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.33 250 : £1.30 500 : £1.27 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG29
Head Diameter
:
28.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.25 250 : £1.23 500 : £1.20 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG29
Head Diameter
:
28.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.25 250 : £1.23 500 : £1.20 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG29
Head Diameter
:
28.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
20.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 25

Buy in multiples of: 25

25 : £1.25 250 : £1.23 500 : £1.20 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M50
Head Diameter
:
35.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
27.0 - 35.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 10

Buy in multiples of: 10

10 : £1.71 100 : £1.67 200 : £1.64 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M50
Head Diameter
:
35.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
27.0 - 35.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 10

Buy in multiples of: 10

10 : £1.71 100 : £1.67 200 : £1.64 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M50
Head Diameter
:
35.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
27.0 - 35.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 10

Buy in multiples of: 10

10 : £1.71 100 : £1.67 200 : £1.64 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG36
Head Diameter
:
46.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
26.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 10

Buy in multiples of: 10

10 : £1.61 100 : £1.58 200 : £1.55 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
PG36
Head Diameter
:
46.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
26.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 10

Buy in multiples of: 10

10 : £1.61 100 : £1.58 200 : £1.55 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M63
Head Diameter
:
58.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
34.0 - 45.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 5

Buy in multiples of: 5

5 : £13.59 50 : £13.32 100 : £13.05 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M63
Head Diameter
:
58.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
34.0 - 45.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 5

Buy in multiples of: 5

5 : £13.60 50 : £13.33 100 : £13.06 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M63
Head Diameter
:
58.0 mm
Compatible Hole Diameter
:
Various
Compatible Cable Diameter Range
:
34.0 - 45.0 mm
Head Style
:
Round
Specifications/Standards (All)
:
IP67
Standard Pack: 5

Buy in multiples of: 5

5 : £13.60 50 : £13.33 100 : £13.06 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered