Menu Search

Grommet Sleeves

In stock

Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Compatible Cable Diameter View
£ 0.0917 - £ 0.239 In production
7.6 mm
3.8 mm
£ 0.0903 - £ 0.2253 16611 In stock
9.5 mm
2.6 mm
£ 0.1239 - £ 0.29 11600 In stock
12.7 mm
0.8 mm
£ 0.0388 - £ 0.0388 3000 In stock
8.5 mm
2.0 mm
6.0 mm
12462 £ 0.1062 - £ 0.2823 28000 In stock
12.7 mm
3.2 mm
15517 £ 0.1048 - £ 0.2618 31189 In stock
7.5 mm
4.0 mm
£ 0.2806 - £ 0.7778 43768 In stock
9.6 mm
6.2 mm
£ 0.1588 - £ 0.1629 16048 In stock
16.0 mm
1.5 mm
16.0 mm
12463 £ 0.0846 - £ 0.2112 19579 In stock
9.3 mm
6.8 mm
60466 £ 0.1207 - £ 0.2823 41886 In stock
8.7 mm
1.6 mm
£ 0.1985 - £ 0.2026 2320 In stock
20.0 mm
1.5 mm
25.0 mm
12312 £ 0.1202 - £ 0.3285 22915 In stock
20.0 mm
1.6 mm
12464 £ 0.193 - £ 0.4723 24078 In stock
14.3 mm
10.3 mm
50687 £ 0.2368 - £ 0.5544 45500 In stock
9.5 mm
2.4 mm
60752 £ 0.1492 - £ 0.3491 7500 In stock
11.1 mm
7.9 mm
Grommet Sleeve 7.6 mm 3.8 mm PVC

12461

Price Range
£ 0.239 - £ 0.0917

Stock Levels
In production
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    7.6 mm
  • Head Diameter
    14.2 mm
  • Panel Thickness
    3.8 mm
Grommet Sleeve 9.5 mm 2.6 mm PVC

12468

Price Range
£ 0.2253 - £ 0.0903

Stock Levels
16611 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    9.5 mm
  • Head Diameter
    14.0 mm
  • Panel Thickness
    2.6 mm
Grommet Sleeve 12.7 mm 0.8 mm PVC

51409

Price Range
£ 0.29 - £ 0.1239

Stock Levels
11600 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    19.1 mm
  • Panel Thickness
    0.8 mm
Grommet Sleeve 8.5 mm 2.0 mm 6.0 mm Nylon

017007000003

Price Range
£ 0.0388 - £ 0.0388

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Cable Diameter
    6.0 mm
  • Compatible Hole Diameter
    8.5 mm
  • Inside Diameter
    6.0 mm
Grommet Sleeve 12.7 mm 3.2 mm PVC

12462

Price Range
£ 0.2823 - £ 0.1062

Stock Levels
28000 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.1 mm
  • Panel Thickness
    3.2 mm
Grommet Sleeve 7.5 mm 4.0 mm PVC

15517

Price Range
£ 0.2618 - £ 0.1048

Stock Levels
31189 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Cable Diameter
    4.0 mm
  • Compatible Hole Diameter
    7.5 mm
  • Head Diameter
    10.3 mm
Grommet Sleeve 9.6 mm 6.2 mm PVC

60218

Price Range
£ 0.7778 - £ 0.2806

Stock Levels
43768 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Cable Diameter
    6.2 mm
  • Compatible Hole Diameter
    9.6 mm
  • Head Diameter
    14.0 mm
Grommet Sleeve 16.0 mm 1.5 mm 16.0 mm Nylon

017116000001

Price Range
£ 0.1629 - £ 0.1588

Stock Levels
16048 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Cable Diameter
    16.0 mm
  • Compatible Hole Diameter
    16.0 mm
  • Inside Diameter
    6.0 mm
Grommet Sleeve 9.3 mm 6.8 mm PVC

12463

Price Range
£ 0.2112 - £ 0.0846

Stock Levels
19579 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Cable Diameter
    6.8 mm
  • Compatible Hole Diameter
    9.3 mm
  • Head Diameter
    11.5 mm
Grommet Sleeve 8.7 mm 1.6 mm PVC

60466

Price Range
£ 0.2823 - £ 0.1207

Stock Levels
41886 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    8.7 mm
  • Head Diameter
    14.3 mm
  • Panel Thickness
    1.6 mm
Grommet Sleeve 20.0 mm 1.5 mm 25.0 mm Nylon

017125000001

Price Range
£ 0.2026 - £ 0.1985

Stock Levels
2320 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Cable Diameter
    25.0 mm
  • Compatible Hole Diameter
    20.0 mm
  • Inside Diameter
    6.0 mm
Grommet Sleeve 20.0 mm 1.6 mm PVC

12312

Price Range
£ 0.3285 - £ 0.1202

Stock Levels
22915 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    20.0 mm
  • Head Diameter
    20.0 mm
  • Panel Thickness
    1.6 mm
Grommet Sleeve 14.3 mm 10.3 mm PVC

12464

Price Range
£ 0.4723 - £ 0.193

Stock Levels
24078 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Cable Diameter
    10.3 mm
  • Compatible Hole Diameter
    14.3 mm
  • Head Diameter
    19.1 mm
Grommet Sleeve 9.5 mm 2.4 mm PVC

50687

Price Range
£ 0.5544 - £ 0.2368

Stock Levels
45500 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Hole Diameter
    9.5 mm
  • Head Diameter
    14.2 mm
  • Panel Thickness
    2.4 mm
Grommet Sleeve 11.1 mm 7.9 mm PVC

60752

Price Range
£ 0.3491 - £ 0.1492

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter
    11.1 mm
  • Head Diameter
    14.3 mm