OBSOLETE Fibre Bend Limiting Tubing - Duplexer, Red, 6.1-7.0 mm Incoming Cable

Item Code: OFDC-5-05-19BK
This Red fibre duplexors enable cables with aramid strands to be broken out and mechanically terminated. Tube retention is greater than 100N. The incoming cable is 6.1-7.0 mm.


In Production!

Description
Quantity
Unit Price
Options
Material Flammability Standard
:
UL94 V-0
Cable Type
:
6.1-7.0 mm
Overall Width
:
16.2 mm
Diameter
:
16,2 mm
Overall Length
:
49.6 mm
Overall Height
:
8.0 mm
Standard Pack: 10

Buy in multiples of: 10

10 : £3.25
essential solutions
delivered