Standard Cable Ties; Non-Releasable, Natural Nylon. 75.0 mm long,2.2 mm wide

Item Code: RG-201
This Non-Releasable Cable Tie is made of Natural Nylon 6/6. It's 75.0 mm long and 2.2 mm wide


In Stock!

Description
Quantity
Unit Price
Options
Head Type
:
Non-Releasable
Overall Length
:
75.0 mm
Overall Width
:
2.2 mm
Thickness
:
0.80 mm
Hole Type
:
No Screw Hole
Releasability
:
Non Releasable
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Tooth Material
:
Nylon
Full Material
:
Nylon 6/6
Cable Bundle Diameter Range
:
15.0 mm
Minimum Loop Tensile Strength
:
6.0 kg
Standard Pack: 1000

Order any quantity

1 : £0.0194 100 : £0.0151 1000 : £0.0148 5000 : £0.0144 10000 : £0.0141 25000 : £0.0138 50000 : £0.0135
essential solutions
delivered