Metal Detectable Cable Ties

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie.X-Ray visible.The Blue colour assists detection.They can be used as part of the HACCP process. Halogen Free.Flammability UL94 HB Rating.Operating Temperature: -40°C to +85°C (continuous).Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Cable Bundle Diameter

More OptionsLess Options(11)

Overall Length

More OptionsLess Options(13)

Overall Width

More OptionsLess Options(7)

Head Type

More OptionsLess Options(1)

Minimum Operating Temperature

Maximum Operating Temperature


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
92.0 mm
Overall Width
:
2.4 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
16.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.145 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
92.0 mm
Overall Width
:
2.4 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
16.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.142 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
92.0 mm
Overall Width
:
2.4 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
16.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.142 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
145.0 mm
Overall Width
:
3.4 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
35.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.128 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
150.0 mm
Overall Width
:
3.5 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
35.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.209 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
200.0 mm
Overall Width
:
4.6 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
50.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.283 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
185.0 mm
Overall Width
:
4.6 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
47.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.409 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
390.0 mm
Overall Width
:
4.6 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
110.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.416 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
377.0 mm
Overall Width
:
4.7 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
109.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.364 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
186.0 mm
Overall Width
:
4.8 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
45.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.282 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
360.0 mm
Overall Width
:
4.8 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
102.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.201 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
186.0 mm
Overall Width
:
4.8 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
45.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.357 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
360.0 mm
Overall Width
:
4.8 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
102.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.633 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
250.0 mm
Overall Width
:
4.7 mm
Hole Type
:
No Screw Hole
Head Type
:
Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
50.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.363 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
340.0 mm
Overall Width
:
7.0 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
90.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.90 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
390.0 mm
Overall Width
:
7.6 mm
Hole Type
:
No Screw Hole
Head Type
:
Non-Releasable
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
110.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 100

Buy in multiples of: 100

100 : £0.792 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
340.0 mm
Overall Width
:
7.0 mm
Hole Type
:
No Screw Hole
Head Type
:
Metal Tooth
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 HB
Cable Bundle Diameter Range
:
90.0 mm
Special Features (All)
:
Metal Detectable
Standard Pack: 50

Buy in multiples of: 50

50 : £1.23 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
100.0 mm
Overall Width
:
2.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
21.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.162 1000 : £0.09 10000 : £0.0579 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
100.0 mm
Overall Width
:
2.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
21.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.172 1000 : £0.0954 10000 : £0.0614 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
200.0 mm
Overall Width
:
2.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
50.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.181 1000 : £0.101 10000 : £0.0649 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
200.0 mm
Overall Width
:
2.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
50.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.194 1000 : £0.108 10000 : £0.0694 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
140.0 mm
Overall Width
:
3.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
32.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.188 1000 : £0.104 10000 : £0.0669 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
140.0 mm
Overall Width
:
3.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
32.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.201 1000 : £0.111 10000 : £0.0719 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
299.0 mm
Overall Width
:
3.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
82.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.231 1000 : £0.128 10000 : £0.0825 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
299.0 mm
Overall Width
:
3.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
82.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.25 1000 : £0.139 10000 : £0.0895 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
200.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
50.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.234 1000 : £0.13 10000 : £0.0835 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
200.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
50.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.254 1000 : £0.141 10000 : £0.0908 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
290.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
79.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.27 1000 : £0.151 10000 : £0.0966 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
290.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
79.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.296 1000 : £0.164 10000 : £0.106 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
365.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
102.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.29 1000 : £0.161 10000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
365.0 mm
Overall Width
:
4.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
102.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.32 1000 : £0.178 10000 : £0.114 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
220.0 mm
Overall Width
:
7.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
56.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.39 1000 : £0.216 10000 : £0.139 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
220.0 mm
Overall Width
:
7.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
56.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.436 1000 : £0.242 10000 : £0.156 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
360.0 mm
Overall Width
:
7.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
100.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.483 1000 : £0.268 10000 : £0.173 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
360.0 mm
Overall Width
:
7.5 mm
Head Type
:
Double Steel Toothed
Operating Temperature Range
:
-40 to 85 °C
Material Flammability Standard
:
UL94 V2
Cable Bundle Diameter Range
:
100.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.537 1000 : £0.298 10000 : £0.192 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
100.0 mm
Overall Width
:
2.5 mm
Head Type
:
No Screw Hole
Cable Bundle Diameter Range
:
21.0 mm
Standard Pack: 100

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered