Double Locking Cable Ties

Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties


In Stock!

Free sample available
Refine By Clear Filters

Maximum Cable Bundle Diameter

More OptionsLess Options(5)

Overall Length

More OptionsLess Options(5)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Overall Length
:
132.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
30.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.245 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
180.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
45.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.292 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
235.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
55.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.39 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
265.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
78.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.487 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
300.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
88.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.586 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
360.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
100.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £0.78 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
510.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
150.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £1.28 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
610.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
180.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £1.62 For large quantities click 'Request Quote'

In Stock!

Overall Length
:
760.0 mm
Overall Width
:
9.0 mm
Hole Type
:
No Screw Hole
Colour
:
Black
Material
:
Nylon
Coating
:
Uncoated
Material Flammability Standard
:
UL94 V-2
Cable Bundle Diameter Range
:
230.0 mm
Full Material
:
Nylon 6/6
Standard Pack: 100

Buy in multiples of: 100

100 : £2.45 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered