Cable Glands, Straight, Black, Nylon, M64, 44.0 mm Hole Dia., 34.0 mm - 44.0 mm Cable, 20.0 mm Thread Length

Item Code: 159706469902
This Black Nylon cable gland is designed for a M64 or can also mount into a 44.0 mm hole. It can hold a cable diameter range of 34.0 mm - 44.0 mm. It has a 20.0 mm thread length.


In Stock!

Description
Quantity
Unit Price
Options
Gland Form
:
Standard
Thread Size
:
M64
Compatible Hole Diameter
:
44.0 mm
Colour
:
Black
Full Material
:
Nylon 6/6
O-Ring/Gasket Material
:
Rubber
Specifications/Standards (All)
:
IP68
Operating Temperature Range
:
120 °C
Material
:
Nylon
Includes (All)
:
Locknuts
Compatible Cable Diameter Range
:
34.0 - 44.0 mm
Mounting Thread Length
:
20.0 mm
Standard Pack: 10

Buy in multiples of: 10

10 : £6.23 50 : £6.11 1000 : £5.98
essential solutions
delivered