These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.
These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Bundle Diameter Range | Number of Conductors | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.2372 - £ 1.2635 | 165 In stock |
0.079 - 0.157 in
2.0 - 4.0 mm
|
2
|
||||||||
550934 | £ 2.0597 - £ 2.1012 | 490 In stock |
0.197 - 0.276 in
5.0 - 7.0 mm
|
2
|
|||||||
£ 2.35 - £ 2.4053 | 262 In stock |
0.197 - 0.276 in
5.0 - 7.0 mm
|
4
|
||||||||
£ 1.1847 - £ 1.2096 | In production |
0.02 - 0.079 in
0.5 - 2.0 mm
|
4
|
||||||||
£ 1.7279 - £ 1.7556 | In production |
0.098 - 0.157 in
2.5 - 4.0 mm
|
3
|
||||||||
£ 2.35 - £ 2.4053 | 30 In stock |
0.236 - 0.315 in
6.0 - 8.0 mm
|
3
|
||||||||
550922 | £ 1.2372 - £ 1.2635 | 536 In stock |
0.039 - 0.083 in
1.0 - 2.1 mm
|
3
|
|||||||
£ 2.0597 - £ 2.1012 | 7157 In stock |
0.197 - 0.276 in
5.0 - 7.0 mm
|
3
|
||||||||
£ 5.6401 - £ 5.7645 | 6 In stock |
0.315 - 0.394 in
8.0 - 10.0 mm
|
4
|
||||||||
£ 1.1847 - £ 1.2096 | 1884 In stock |
0.039 - 0.079 in
1 - 2 mm
|
2
|
||||||||
550927 | £ 1.7279 - £ 1.7556 | 238 In stock |
0.157 - 0.236 in
4.0 - 6.0 mm
|
2
|
|||||||
£ 2.0597 - £ 2.1012 | 265 In stock |
0.157 - 0.236 in
4.0 - 6.0 mm
|
4
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue