Wire Clip - Plastic, Adhesive Mount, Micro

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Adhesive
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Base Length
:
10.0 mm
Base Width
:
15 mm
Inside Width
:
5.8 mm
Inside Height
:
1.0 mm
Brand
:
Richco
Base Material
:
Acrylic Based Adhesive
Material
:
Nylon
Standard Pack: 1000

Order any quantity

1 : £1.06 500 : £0.508 1000 : £0.319 5000 : £0.313 10000 : £0.306 25000 : £0.30 50000 : £0.294 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered