Wire Clip - Adjustable Plastic

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Special Features (All)
:
Anti-Rotation Pin
Compatible Hole Diameter
:
6.35 mm
Base Length
:
60.7 mm
Overall Width
:
14.0 mm
Inside Height
:
30.0 mm
Inside Width
:
70.0 mm
Full Material
:
Nylon 6/6
Brand
:
Richco
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £0.298 250 : £0.18 5000 : £0.177 10000 : £0.173 20000 : £0.169 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Black
Special Features (All)
:
Anti-Rotation Pin
Compatible Hole Diameter
:
6.35 mm
Base Length
:
60.7 mm
Overall Width
:
14.0 mm
Inside Height
:
30.0 mm
Inside Width
:
70.0 mm
Full Material
:
Nylon 6/6
Brand
:
Richco
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £0.286 250 : £0.18 5000 : £0.177 10000 : £0.173 20000 : £0.169 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Compatible Hole Diameter
:
6.35 mm
Base Length
:
60.7 mm
Overall Width
:
14.0 mm
Inside Height
:
30.0 mm
Inside Width
:
70.0 mm
Full Material
:
Nylon 6/6
Brand
:
Richco
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £0.298 250 : £0.18 5000 : £0.177 10000 : £0.173 20000 : £0.169 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Grey
Special Features (All)
:
Anti-Rotation Pin
Compatible Hole Diameter
:
6.35 mm
Base Length
:
60.7 mm
Overall Width
:
14.0 mm
Inside Height
:
30.0 mm
Inside Width
:
70.0 mm
Full Material
:
Nylon 6/6
Brand
:
Richco
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £0.286 250 : £0.18 5000 : £0.177 10000 : £0.173 20000 : £0.169 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Grey
Special Features (All)
:
Anti-Rotation Pin
Compatible Hole Diameter
:
6.35 mm
Base Length
:
60.7 mm
Overall Width
:
14.0 mm
Inside Height
:
30.0 mm
Inside Width
:
70.0 mm
Full Material
:
Nylon 6/6
Brand
:
Richco
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £0.286 250 : £0.18 5000 : £0.177 10000 : £0.173 20000 : £0.169 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered