Twist Ties - Adhesive Mount,Ball Ends,Flexible Base

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

More OptionsLess Options(2)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Diameter Range
:
7.0 - 10.0 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
17.4 mm
Base Width
:
17.4 mm
Ball End Type
:
Ball
Overall Height
:
27.5 mm
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 100

Buy in multiples of: 100

100 : £0.709 500 : £0.695 1000 : £0.681 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
10.0 - 15.0 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
22.0 mm
Base Width
:
22.0 mm
Ball End Type
:
Ball
Overall Height
:
35.2 mm
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 100

Buy in multiples of: 100

100 : £1.85 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
15.0 - 20.0 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.5 mm
Base Width
:
25.5 mm
Ball End Type
:
Ball
Overall Height
:
40.0 mm
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 100

Buy in multiples of: 100

100 : £1.98 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Spacer Length
:
4.8 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
12.7 mm
Ball End Type
:
Ball
Overall Height
:
29.2 mm
Brand
:
Richco
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.657 500 : £0.315 1000 : £0.198 5000 : £0.194 10000 : £0.19 25000 : £0.186 50000 : £0.182 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
10.2 - 12.7 mm
Spacer Length
:
4.8 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
12.7 mm
Ball End Type
:
Ball
Overall Height
:
32.3 mm
Brand
:
Richco
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.658 500 : £0.315 1000 : £0.198 5000 : £0.194 10000 : £0.19 25000 : £0.186 50000 : £0.182 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
17.8 - 20.3 mm
Spacer Length
:
4.8 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
12.7 mm
Ball End Type
:
Ball
Overall Height
:
40.9 mm
Brand
:
Richco
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.643 500 : £0.307 1000 : £0.201 5000 : £0.197 10000 : £0.193 25000 : £0.189 50000 : £0.185 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered