Twist Ties - Adhesive Mount, Hole Ends

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

More OptionsLess Options(1)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Diameter Range
:
7.0 - 9.0 mm
Base Length
:
20.0 mm
Base Width
:
20.0 mm
Ball End Type
:
Ball
Overall Height
:
27.0 mm
Mounting Method
:
Adhesive
Standard Pack: 100

Buy in multiples of: 100

100 : £0.631 500 : £0.479 1000 : £0.40 For large quantities click 'Request Quote'

In Production!

Compatible Cable Diameter Range
:
10.0 - 112.0 mm
Base Length
:
16.0 mm
Base Width
:
21.0 mm
Ball End Type
:
Ball
Overall Height
:
32.0 mm
Mounting Method
:
Adhesive
Standard Pack: 100

Buy in multiples of: 100

100 : £0.477 500 : £0.367 1000 : £0.294 For large quantities click 'Request Quote'

In Production!

Compatible Cable Diameter Range
:
17.8 - 20.3 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
13 mm
Ball End Type
:
Hole
Overall Height
:
40.1 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Acrylic Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.864 500 : £0.412 1000 : £0.26 5000 : £0.255 10000 : £0.249 25000 : £0.244 50000 : £0.239 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
13 mm
Ball End Type
:
Hole
Overall Height
:
27.2 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.606 500 : £0.289 1000 : £0.183 5000 : £0.18 10000 : £0.176 25000 : £0.172 50000 : £0.169 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
7.6 - 10.2 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
25.4 mm
Base Width
:
13 mm
Ball End Type
:
Hole
Overall Height
:
27.2 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.329 500 : £0.157 1000 : £0.0986 5000 : £0.0966 10000 : £0.0946 25000 : £0.0927 50000 : £0.0907 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
10.2 - 12.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
25.4 mm
Base Width
:
13 mm
Ball End Type
:
Hole
Overall Height
:
31.2 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.673 500 : £0.322 1000 : £0.204 5000 : £0.199 10000 : £0.195 25000 : £0.191 50000 : £0.187 For large quantities click 'Request Quote'

In Stock!

Compatible Cable Diameter Range
:
10.2 - 12.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
25.4 mm
Base Width
:
13 mm
Ball End Type
:
Hole
Overall Height
:
31.2 mm
Brand
:
Richco
UL/CSA Description
:
UL E71558
Base Material
:
Rubber Based Adhesive
Material
:
Nylon
Mounting Method
:
Adhesive
Standard Pack: 1000

Order any quantity

1 : £0.93 500 : £0.444 1000 : £0.28 5000 : £0.274 10000 : £0.269 25000 : £0.263 50000 : £0.257 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered