Spring Clips - Snap In, Hinged, Plastic

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.


In Stock!

Free sample available
Refine By Clear Filters

Fitting Style


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Fitting Style
:
Arrowhead Mount
Style
:
1
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Hole Diameter
:
4.7 mm
Brand
:
Richco
Base Length
:
28.6 mm
Material
:
Nylon
Panel Thickness Range
:
1.2 - 2 mm
Standard Pack: 1000

Order any quantity

1 : £0.377 500 : £0.181 1000 : £0.113 5000 : £0.111 10000 : £0.109 25000 : £0.107 50000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Fitting Style
:
Blind Hole Mount
Style
:
2
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Hole Diameter
:
7.9 mm
Brand
:
Richco
Base Length
:
29.8 mm
Material
:
Nylon
Panel Thickness Range
:
6.4 -
Standard Pack: 1000

Order any quantity

1 : £0.974 500 : £0.467 1000 : £0.295 5000 : £0.289 10000 : £0.283 25000 : £0.277 50000 : £0.271 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered