Spring Clips - Screw Mount, Plastic

The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.


In Stock!

Free sample available
Refine By Clear Filters

Material


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Fitting Style
:
Screw
Full Material
:
Acetal
Material Flammability Standard
:
UL94 HB
Colour
:
Natural
Hole Diameter
:
3.8 mm
Compatible Thread Sizes (All)
:
#6,M3.5
Compatible Cable Diameter
:
9.4 mm
Overall Height
:
7.4 mm
Overall Width
:
9.5 mm
Brand
:
Richco
Base Length
:
33.4 mm
Material
:
Acetal
Standard Pack: 1000

Order any quantity

1 : £0.155 500 : £0.0737 1000 : £0.0464 5000 : £0.0455 10000 : £0.0446 25000 : £0.0436 50000 : £0.0427 For large quantities click 'Request Quote'

In Stock!

Fitting Style
:
Screw
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Hole Diameter
:
3.8 mm
Compatible Thread Sizes (All)
:
#6,M3.5
Compatible Cable Diameter
:
9.4 mm
Overall Height
:
7.4 mm
Overall Width
:
9.5 mm
Brand
:
Richco
Base Length
:
33.4 mm
Material
:
Nylon
Standard Pack: 1000

Order any quantity

1 : £0.235 500 : £0.111 1000 : £0.0704 5000 : £0.069 10000 : £0.0676 25000 : £0.0662 50000 : £0.0648 For large quantities click 'Request Quote'

In Stock!

Fitting Style
:
Screw
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Hole Diameter
:
3.8 mm
Compatible Thread Sizes (All)
:
#6,M3.5
Compatible Cable Diameter
:
9.4 mm
Overall Height
:
7.4 mm
Overall Width
:
9.5 mm
Brand
:
Richco
Base Length
:
33.4 mm
Material
:
Nylon
Standard Pack: 1000

Order any quantity

1 : £0.278 500 : £0.134 1000 : £0.0836 5000 : £0.082 10000 : £0.0803 25000 : £0.0786 50000 : £0.0769 For large quantities click 'Request Quote'

In Stock!

Fitting Style
:
Screw
Full Material
:
Acetal
Material Flammability Standard
:
UL94 HB
Colour
:
Black
Hole Diameter
:
3.8 mm
Compatible Thread Sizes (All)
:
#6,M3.5
Compatible Cable Diameter
:
9.4 mm
Overall Height
:
7.4 mm
Overall Width
:
9.5 mm
Brand
:
Richco
Base Length
:
33.4 mm
Material
:
Acetal
Standard Pack: 1000

Order any quantity

1 : £0.144 500 : £0.0683 1000 : £0.043 5000 : £0.0422 10000 : £0.0413 25000 : £0.0405 50000 : £0.0396 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered