Buy Spring Clips, also known Spring Fasteners at Essentra Components - providing secure fastening of wires to a panel. They are a type of flat cable clamp that is suitable for holding down round cable, ribbon cable, and tubing. They are flexible enough that the cable can be removed without the need to remove the clip.
Our range includes Plastic Spring Clip Fasteners, or Tension Clips. Made from Nylon 6/6, RMS-01 or Acetal, RMS-14, mounted with M3 or M3.5 screws or rivets. Plastic Spring Clips are widely used within electrical and cable management applications. The offering also includes Steel Spring Clips made from SAE30301 Stainless Steel. Coated in vinyl for protection and insulation. These are mounted with an M3 screw or rivet. Steel clips provide strength and durability, as well as temperature resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Compatible Thread Sizes (All) | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
STCV-1 | £ 1.0049 - £ 1.0049 | 6337 In stock |
0.157 in
4.0 mm
|
|
#6,M3.5
|
||||||
£ 0.1426 - £ 0.1584 | 5799 In stock |
0.189 in
4.8 mm
|
|
|
|||||||
£ 0.1099 - £ 0.1144 | In production |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|||||||
TC-30-1-01 | £ 0.0906 - £ 0.0963 | 15033 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
||||||
£ 0.0596 - £ 0.0635 | 11916 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|||||||
HFCC-BH-8-01 | £ 0.1711 - £ 0.1901 | 1802 In stock |
|
|
|
||||||
TC-30-1BK | £ 0.0554 - £ 0.0588 | 29112 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
||||||
22SCP375132 | £ 0.1136 - £ 0.1184 | In production |
0.15 in
3.8 mm
|
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue