Flat Loop Clip

Flat Loop Clips are simple to click into place and also feature a release tab for a fast and quick removal of the clamping action


In Stock!

Free sample available
Refine By Clear Filters

Mounting Method


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
No Mounting
Colour
:
Natural
Full Material
:
Nylon 6/6
Base Length
:
50.8 mm
Base Width
:
6.4 mm
Brand
:
Richco
Inside Width
:
38.1 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Standard Pack: 500

Order any quantity

1 : £0.224 500 : £0.171 1000 : £0.167 5000 : £0.164 10000 : £0.16 25000 : £0.157 50000 : £0.154 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
No Mounting
Colour
:
Natural
Full Material
:
Nylon 6/6
Base Length
:
76.2 mm
Base Width
:
6.4 mm
Brand
:
Richco
Inside Width
:
63.5 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Standard Pack: 500

Order any quantity

1 : £1.01 500 : £0.455 1000 : £0.446 5000 : £0.437 10000 : £0.427 25000 : £0.418 50000 : £0.409 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push Fit
Colour
:
Natural
Full Material
:
High Density Polyethylene
Base Length
:
36.2 mm
Base Width
:
4.75 mm
ID - Mfg Item Number
:
22LF1425250
Inside Width
:
7.36 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.135 2500 : £0.108 5000 : £0.0901 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered