Flat Cable Clamp - Snap In, Top Lock, Mini

Snap, in, Top Lock, Mini Flat Cable Clamps are easy to install due to their push in application feature. These are ideal for more light weight cables and are top locking


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Inside Width
:
6.4 mm
Square Size
:
4 mm
Brand
:
Richco
Base Length
:
15.2 mm
Base Width
:
7.1 mm
Material
:
Nylon
Panel Thickness Range
:
1 - 1.2 mm
Standard Pack: 1000

Order any quantity

1 : £0.22 500 : £0.105 1000 : £0.066 5000 : £0.0647 10000 : £0.0634 25000 : £0.0621 50000 : £0.0608 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered