Flat Cable Clamp - Snap In, Low Profile

Flat Cable Clamps are simple to use and install and are ideal for ribbon cables. These Snap-in low profile clips are ideal for a quick installation application


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Base Length
:
14.2 mm
Base Width
:
16 mm
Overall Height
:
16.5 mm
Brand
:
Richco
Compatible Hole Size
:
4.7 mm
Material
:
Nylon
Panel Thickness Range
:
0.8 - 2 mm
Standard Pack: 1000

Order any quantity

1 : £0.377 500 : £0.181 1000 : £0.113 5000 : £0.111 10000 : £0.109 25000 : £0.107 50000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Colour
:
Natural
Base Length
:
14.2 mm
Base Width
:
16 mm
Overall Height
:
16.5 mm
Brand
:
Richco
Compatible Hole Size
:
4.7 mm
Material
:
Nylon
Panel Thickness Range
:
0.8 - 2 mm
Standard Pack: 1000

Order any quantity

1 : £0.86 500 : £0.411 1000 : £0.259 5000 : £0.253 10000 : £0.248 25000 : £0.243 50000 : £0.238 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered