Flat Cable Clamp - Snap In, Hinged, Tension

For flat or ribbon cables Flat Cable Clamps are ideal and the snap in feature offers a quick fastening with a simple installation. These clamps are also quick to remove thanks to the hinge and have additional tension which provides a strong clamp on a flat cable


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
14.5 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Width
:
9.1 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
15.0 mm
Brand
:
Richco
Base Length
:
32.5 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.471 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
24.7 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Width
:
13.2 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
20.0 mm
Brand
:
Richco
Base Length
:
39.3 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.475 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
24.7 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Width
:
13.2 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
20.0 mm
Brand
:
Richco
Base Length
:
39.3 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.545 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
54.1 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Width
:
10.0 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
40.0 mm
Brand
:
Richco
Base Length
:
67.0 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.207 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
54.1 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Width
:
10.0 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
40.0 mm
Brand
:
Richco
Base Length
:
67.0 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.237 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
56.8 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Width
:
10.2 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
49.7 mm
Brand
:
Richco
Base Length
:
77.2 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.617 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
56.8 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Width
:
10.2 mm
Compatible Hole Size
:
4.0 mm
Distance Between Fixing Holes
:
49.7 mm
Brand
:
Richco
Base Length
:
77.2 mm
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £3.16 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered