Flat Cable Clamp - Snap In, Hinged, No Tension, Removable

For flat or ribbon cables Flat Cable Clamps are ideal and the snap in feature offers a quick fastening with a simple installation. These clamps are also quick to remove thanks to the hinge


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Inside Width
:
39.3 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
53.0 mm
Base Width
:
19.1 mm
Distance Between Fixing Holes
:
40.0 mm
Brand
:
Richco
Compatible Hole Size
:
4.8 mm
Inside Height
:
7.1 mm
Material
:
Nylon
Panel Thickness Range
:
1.85 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.531 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered