Flat Cable Clamp - Snap In, Hinged, No Tension

Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Push In
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Style
:
1
Inside Height
:
14.0 mm
Inside Width
:
52.0 mm
Compatible Hole Size
:
4.0 mm
Base Length
:
65.0 mm
Base Width
:
10.0 mm
Overall Height
:
19.1 mm
Distance Between Fixing Holes
:
30.0 mm
Brand
:
Richco
Material
:
Nylon
Panel Thickness Range
:
0.8 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.289 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Style
:
1
Inside Height
:
11.0 mm
Inside Width
:
53.4 mm
Compatible Hole Size
:
4.0 mm
Base Length
:
67.0 mm
Base Width
:
9.9 mm
Overall Height
:
16.4 mm
Distance Between Fixing Holes
:
40.0 mm
Brand
:
Richco
Material
:
Nylon
Panel Thickness Range
:
1.0 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.569 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Style
:
2
Inside Height
:
7.2 mm
Inside Width
:
64.5 mm
Compatible Hole Size
:
4.8 mm
Base Length
:
77.0 mm
Base Width
:
20.0 mm
Distance Between Fixing Holes
:
64.5 mm
Brand
:
Richco
Material
:
Nylon
Panel Thickness Range
:
0.8 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.177 For large quantities click 'Request Quote'

In Production!

Mounting Method
:
Push In
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Style
:
2
Inside Height
:
13.7 mm
Inside Width
:
64.5 mm
Compatible Hole Size
:
4.8 mm
Base Length
:
77.0 mm
Base Width
:
20.0 mm
Distance Between Fixing Holes
:
64.5 mm
Brand
:
Richco
Material
:
Nylon
Panel Thickness Range
:
0.8 - 2.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.401 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered