Flat Cable Clamp - Adhesive Mount, One Arm, Tension

Flat Cable Clamps are simple to use and install. They have an adhesive base to aid the ease of installation and the one arm tension design provides a strong clamp on a flat cable


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Mounting Method
:
Adhesive
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Base Length
:
24.9 mm
Base Width
:
26.2 mm
Overall Height
:
5.8 mm
Brand
:
Richco
Adhesive Type
:
Rubber
Base Material
:
Rubber Based Adhesive
Inside Height
:
2.5 mm
Material
:
Nylon
Standard Pack: 1000

Order any quantity

1 : £1.14 500 : £0.547 1000 : £0.343 5000 : £0.337 10000 : £0.33 25000 : £0.323 50000 : £0.316 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered