Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Cable Clips

 (9 product groups)

What are Cable Clips?

Cable clips secure wires and long runs of cables to fixed surfaces. They are convenient cable management clips that are used in both industrial and domestic applications. Dependent on the environment in which they are used, they actually serve dual purpose – not only as cable routing clips, but they help to keep cables and wires tidy to minimise risks such as trip hazards from any potential loose or trailing wires.

What are the different types of cable clips?

Types and styles in our range include adjustable cable clips, wire clips, spring clips and more. Choose from various mounting options to support your project requirements too such as screw mount/screw-in, snap on and self-adhesive.

Sizes and materials

We stock many sizes of these handy cable fasteners with many materials to choose from such as plastic cable clips and PVC and acetal to name a few.

List Grid

Adjustable Wire Clip

In stock In production

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Screw Mount, U Style

In stock In production

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

{0} variants (Filters applied) {0} variants (No filters applied)

DIN Rail Cable Clips

In stock In production

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

{0} variants (Filters applied) {0} variants (No filters applied)

Open Arm Cable Clips

In stock In production

One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.

{0} variants (Filters applied) {0} variants (No filters applied)

Screw Mount Wire Clip

In stock In production

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variants (Filters applied) {0} variants (No filters applied)

Self Adhesive Wire Clip

In stock In production

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Split Routing Clips

In stock In production

Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Clips

In stock In production

These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddles - Push In/Nylon

In stock In production

This push in split cable clampt range secures wires to a panel, locking them in when snapped in place.

{0} variants (Filters applied) {0} variants (No filters applied)