Cable Clamps - Standoff, Side Entry

These cable clamps are available in two mounting methods; fir-tree mount and arrowhead mount. They are also available with various spacer lengths to hold the cables off of the board. They have a cupped base that adds stability as well as covering the hole completely. The cables are inserted through the side of the clamp for where space is an issue.


In Stock!

Free sample available
Refine By Clear Filters

Spacer Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
0.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
25.3 mm
Base Length
:
10.8 mm
Base Diameter
:
17 mm
Base Width
:
5.7 mm
Compatible Cable Diameter Range
:
9.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
10.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.175 100 : £0.0876 500 : £0.0418 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
0.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
27.3 mm
Base Length
:
10.8 mm
Base Diameter
:
17 mm
Base Width
:
5.7 mm
Compatible Cable Diameter Range
:
9.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
12.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.182 100 : £0.0907 500 : £0.0434 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
0.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
29.3 mm
Base Length
:
10.8 mm
Base Diameter
:
17 mm
Base Width
:
5.7 mm
Compatible Cable Diameter Range
:
9.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
4.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.182 100 : £0.0907 500 : £0.0434 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
0.7 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
31.3 mm
Base Length
:
10.8 mm
Base Diameter
:
17 mm
Base Width
:
5.7 mm
Compatible Cable Diameter Range
:
9.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
8.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.442 500 : £0.211 1000 : £0.133 5000 : £0.13 10000 : £0.127 25000 : £0.125 50000 : £0.122 For large quantities click 'Request Quote'

In Stock!

Compatible Panel Thickness Range
:
0.8 - 1.25 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
24.2 mm
Base Length
:
9.7 mm
Base Diameter
:
17 mm
Base Width
:
5.6 mm
Compatible Cable Diameter Range
:
9.0 mm
Compatible Hole Diameter Range
:
6.5 - 7.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
10.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.175 100 : £0.0876 500 : £0.0418 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Panel Thickness Range
:
0.8 - 1.25 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
26.2 mm
Base Length
:
9.7 mm
Base Diameter
:
17 mm
Base Width
:
5.6 mm
Compatible Cable Diameter Range
:
9.0 mm
Compatible Hole Diameter Range
:
6.5 - 7.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
12.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.175 100 : £0.0876 500 : £0.0418 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Panel Thickness Range
:
0.8 - 1.25 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
28.2 mm
Base Length
:
9.7 mm
Base Diameter
:
17 mm
Base Width
:
5.6 mm
Compatible Cable Diameter Range
:
9.0 mm
Compatible Hole Diameter Range
:
6.5 - 7.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
4.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.175 100 : £0.0876 500 : £0.0418 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

Compatible Panel Thickness Range
:
0.8 - 1.25 mm
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Overall Height
:
30.2 mm
Base Length
:
9.7 mm
Base Diameter
:
17 mm
Base Width
:
5.6 mm
Compatible Cable Diameter Range
:
9.0 mm
Compatible Hole Diameter Range
:
6.5 - 7.0 mm
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Spacer Length
:
8.0 mm
Standard Pack: 1000

Order any quantity

1 : £0.182 100 : £0.0907 500 : £0.0434 1000 : £0.0275 5000 : £0.0269 10000 : £0.0264 25000 : £0.0258 50000 : £0.0253 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered