Cable Clamps - Hinged Locking

These cable clamps have a hinged locking top. The cable(s) are placed in the center of the clamp first, then the hinged top is placed over the cables. The legs of the clamps are placed into two holes. The top is secured in place, holding the cable with the help of two screws. As the screws are engaged, the legs expand holding the clamp in place without the need of a nut. This means there is no need to access the bottom side of the board.


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

Compatible Screw Sizes

Minimum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.8 mm
Base Width
:
10.0 mm
Overall Height
:
40.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
15.1 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
#8
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
11.8 mm
Standard Pack: 500

Order any quantity

1 : £0.58 500 : £0.261 1000 : £0.256 5000 : £0.25 10000 : £0.245 25000 : £0.24 50000 : £0.235 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.8 mm
Base Width
:
10.0 mm
Overall Height
:
40.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
15.1 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
#8
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
11.8 mm
Standard Pack: 500

Order any quantity

1 : £0.638 500 : £0.288 1000 : £0.283 5000 : £0.277 10000 : £0.271 25000 : £0.265 50000 : £0.259 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
39.8 mm
Base Width
:
10.0 mm
Overall Height
:
40.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
15.1 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
#8
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
11.8 mm
Standard Pack: 500

Order any quantity

1 : £0.799 500 : £0.36 1000 : £0.353 5000 : £0.346 10000 : £0.339 25000 : £0.332 50000 : £0.324 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
40.0 mm
Base Width
:
10.0 mm
Overall Height
:
40.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
16.0 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
#8
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.676 500 : £0.305 1000 : £0.299 5000 : £0.293 10000 : £0.287 25000 : £0.281 50000 : £0.275 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
40.0 mm
Base Width
:
10.0 mm
Overall Height
:
40.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
16.0 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
#8
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.829 500 : £0.375 1000 : £0.368 5000 : £0.36 10000 : £0.353 25000 : £0.345 50000 : £0.338 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.7 mm
Base Width
:
10.0 mm
Overall Height
:
33.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
20.9 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.695 500 : £0.315 1000 : £0.309 5000 : £0.302 10000 : £0.296 25000 : £0.29 50000 : £0.283 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.7 mm
Base Width
:
10.0 mm
Overall Height
:
33.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
20.9 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.391 500 : £0.184 1000 : £0.181 5000 : £0.177 10000 : £0.173 20000 : £0.17 30000 : £0.166 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
39.7 mm
Base Width
:
10.0 mm
Overall Height
:
33.0 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
20.9 mm
Compatible Panel Thickness Range
:
0.6 - 1.5 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.737 500 : £0.346 1000 : £0.339 5000 : £0.332 10000 : £0.325 25000 : £0.318 50000 : £0.311 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.7 mm
Base Width
:
12.0 mm
Overall Height
:
26.5 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
12.0 mm
Compatible Panel Thickness Range
:
0.8 - 1.2 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.843 50 : £0.422 250 : £0.201 500 : £0.127 2500 : £0.125 5000 : £0.122 12500 : £0.12 25000 : £0.117 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
39.7 mm
Base Width
:
12.0 mm
Overall Height
:
26.5 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
12.0 mm
Compatible Panel Thickness Range
:
0.8 - 1.2 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 85 °C
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.716 500 : £0.322 1000 : £0.316 5000 : £0.309 10000 : £0.303 25000 : £0.296 50000 : £0.29 100000 : £0.284 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-0
Base Length
:
39.7 mm
Base Width
:
12.0 mm
Overall Height
:
26.5 mm
Brand
:
Richco
Compatible Cable Diameter Range
:
12.0 mm
Compatible Panel Thickness Range
:
0.8 - 1.2 mm
Compatible Screw Sizes (All)
:
M4
Material
:
Nylon
Operating Temperature Range
:
-40 to 110 °C
Overall Width
:
12.0 mm
Standard Pack: 1000

Order any quantity

1 : £1.54 100 : £0.762 500 : £0.364 1000 : £0.23 5000 : £0.225 10000 : £0.221 25000 : £0.216 50000 : £0.212 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered