Cable Clamps - Fir Tree Mount, Wire Harness



In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

More OptionsLess Options(2)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Panel Thickness Range
:
6.4 - N/A
Overall Height
:
25.4 mm
Overall Length
:
29.2 mm
Overall Width
:
9.9 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Brand
:
Richco
Compatible Cable Diameter Range
:
12.7 mm
Material
:
N/A
Operating Temperature Range
:
-40 to 85 °C
Standard Pack: 1000

Order any quantity

1 : £0.314 500 : £0.149 1000 : £0.094 5000 : £0.0921 10000 : £0.0903 25000 : £0.0884 50000 : £0.0865 For large quantities click 'Request Quote'

In Stock!

Compatible Panel Thickness Range
:
6.4 - N/A
Overall Height
:
34 mm
Overall Length
:
36.6 mm
Overall Width
:
9.9 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Brand
:
Richco
Compatible Cable Diameter Range
:
19.1 mm
Material
:
N/A
Operating Temperature Range
:
-40 to 85 °C
Standard Pack: 1000

Order any quantity

1 : £0.319 500 : £0.154 1000 : £0.0959 5000 : £0.094 10000 : £0.0921 25000 : £0.0902 50000 : £0.0883 For large quantities click 'Request Quote'

In Stock!

Mounting Method
:
Push In
Overall Length
:
9.53 mm
Full Material
:
Polyamide 6.6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Cable Diameter Range
:
6.35 mm
ID - Mfg Item Number
:
22QCC187250
Material
:
Polyamide
Standard Pack: 1000

Order any quantity

Please contact Customer Services for more information
Mounting Method
:
Push In
Overall Length
:
9.53 mm
Full Material
:
Polyamide 6.6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Cable Diameter Range
:
7.94 mm
ID - Mfg Item Number
:
22QCC187312
Material
:
Polyamide
Standard Pack: 1000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Mounting Method
:
Push In
Overall Length
:
9.53 mm
Full Material
:
Polyamide 6.6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Cable Diameter Range
:
9.53 mm
ID - Mfg Item Number
:
22QCC187375
Material
:
Polyamide
Standard Pack: 1000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
Mounting Method
:
Push In
Overall Length
:
9.53 mm
Full Material
:
Polyamide 6.6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Compatible Cable Diameter Range
:
11.1 mm
ID - Mfg Item Number
:
22QCC187437
Material
:
Polyamide
Standard Pack: 1000

Order any quantity

For large quantities click 'Request Quote'
Please contact Customer Services for more information
essential solutions
delivered