Cable Clamps - Fir Tree Mount, Hinged Locking Top

  • Securely holds corrugated/convoluted tubing or other bundles
  • An internal rib spanning the diameter of the clamp provides a tight grip
  • Releasable latch for convenient maintenance
  • Fir-tree mount accommodates a large range of panel thicknesses


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Compatible Hole Diameter
:
6.7 mm
Compatible Panel Thickness Range
:
0.8 - 3.0 mm
Brand
:
Richco
Operating Temperature Range
:
-40 to 125 °C
Compatible Cable Diameter Range
:
7.1 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.531 500 : £0.254 1000 : £0.161 5000 : £0.158 10000 : £0.155 25000 : £0.151 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Compatible Hole Diameter
:
6.7 mm
Compatible Panel Thickness Range
:
0.8 - 3.0 mm
Brand
:
Richco
Operating Temperature Range
:
-40 to 125 °C
Compatible Cable Diameter Range
:
9.9 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.535 500 : £0.255 1000 : £0.162 5000 : £0.159 10000 : £0.156 25000 : £0.152 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered